Viking 3 terminal blocks

Available with a choice of screw, spring and heavy duty connection options, Viking 3 terminal blocks provide trusted, safe and reliable installations whatever your application.

Terminal blocks in the screw and spring connection ranges are complemented by a range of common accessories, including end stops, dividers and bridging combs.

Used in conjunction with Legrand’s CAB 3 marking system and Starfix ferrules and crimping tools, Viking 3 provides a total solution for easy to use connection systems.

Universal screw technology ideal for distribution and process cabinets.

  • Cable capacities from 0.25mm2 to 95mm2
  • High quality steel clamp ensures mechanical strength
  • Angled cable entries for easy cabling and visible cable marking
  • Two central shunting zones
  • Supplied pre-assembled in blocks of 5 or 10, using fixing pin
  • Two marking zones

Ideal for vibration sensitive environments such as cranes, machines and on board cabinets.

  • Cable capacities from 0.5mm2 to 16mm2
  • Angled cable entries for easy cabling and visible cable marking
  • Direct insertion of rigid cable, or flexible cable with ferrules, in terminal blocks up to 6mm2
  • Two central shunting zones
  • Reduced cabling time
  • Automatic connection with or without ferrules
  • Two marking zones
  • No regular retightening required
  • 5mm pitch block facilitates 4mm cable

Enables copper and aluminium cables with cross sections from 35mm2 to 300mm2 to be connected directly or via lugs.

  • Multiple mounting options: DIN rail, G rail or plate fixing
  • Compatible with CAB 3 marking system
  • Sealable to create weatherproof connections
  • Separation barriers and protective covers available
  • Provide facility for the termination of larger cables associated with long cable runs

Common accessories across the screw and spring connection ranges include:

  • End stops with screwless fixing
  • Bridging comb with automatic insertion up to 8mm (screw) or 12mm (spring) widths
  • Identification of blown fuses (12 / 48V or 110 / 250V)
  • Additional functions can be added: standard, neutral or protected isolation, MCBs automotive-type fuses, etc