Power distribution and protection

In developing its range of DX3 protection devices, Legrand has paid particular attention to the performance of each individual product, with every item being individually tested before it leaves the factory. 

DX3 MCBs

  • Breaking capacity: 10kA, 16kA
  • Pole range: Single to four pole
  • Current rating: 1A to 125A
  • Tripping characteristics: Type B, C, D

DX3 RCDs

  • Pole range: Double and four pole
  • Current rating: 16A to 100A
  • Types: A, AC
  • Sensitivity: 10mA, 30mA, 100mA, 300mA and 500mA

DX3 RCBOs

  • Breaking capacity: 10kA
  • Pole range: Single pole, single pole+, neutral to four pole
  • Current rating: 3A to 63A
  • Tripping characteristics: Type B, C
  • Sensitivity: 10mA, 30mA and 300mA

EMDX3 METERING DEVICES

A wide range of metering devices available:

  • Electricity meters and multi-function measuring units
  • Door and DIN rail mounting options
  • MID certified meters
  • Supported by supervision software and remote web-based monitoring system

DX3 RANGE
The DX3 range of MCBs, RCDs, RCBOs and isolating switches offer a variety of enhanced features...

ADDED BENEFITS FOR MCBs
80 to 125 A DX3 MCBs benefit from all of the innovations offered by the new DX3 range and in addition they offer a whole host more...