Enclosures and equipment

Tailor your enclosure to the exact requirements of an installation with Legrand’s wide selection of equipment, including plain and perforated plates, insulated modular chassis and internal doors, heating, ventilation and locking devices.

ATLANTIC METAL ENCLOSURES
Suitable for non-corrosive commercial and industrial environments

  • A wide range containing 51 catalogue numbers (39 plain door, 12 glass door)
  • Complete with removable mounting plate for plain door enclosures
  • An extensive selection of accessories available
  • Reversible door with 130° opening up to a possible 180° and double bar locks

ATLANTIC STAINLESS STEEL ENCLOSURES
Suitable for corrosive environments and those requiring rigorous hygiene (e.g. food industry)

  • Available in 8 sizes per grade steel range 
  • 304L and 316L grade steel options
  • Reversible enclosure with rounded door and protective flange
  • Double bar locks

MARINA GRP ENCLOSURES
Suitable for saline atmospheres or other corrosive environments

  • Available in 11 sizes
  • Wall mounting and free standing options
  • Reversible plain or glass window door – 180o opening
  • Dual locks on larger sizes

PLEXO3 WEATHERPROOF ENCLOSURES
Suitable for a range of internal and external applications

  • Available in 11 sizes
  • Fully reversible door and enclosure
  • Lockable door handle
  • Sealable cover and face plate
  • Optimised cable runs and organisation

PLEXO 55 / PLEXO 56 WEATHERPROOF BOXES
Suitable for a multitude of internal and external applications

  • Quarter turn fixings
  • Halogen free option
  • Plain and transparent cover options
  • Rail or plain plate equipment mounting