Cable marking systems and accessories

Create reliable connections which are clearly marked and secured with Legrand’s range of cabling accessories. From Starfix tools and ferrules to CAB 3 marking systems and Colson and Colring cable ties, we’ve got everything you need to complete your installation to the highest standard.

CAB 3 MARKING SYSTEMS
CAB 3 offers a high quality solution to multiple cable and terminal marking requirements. Universal fittings enable clear, rapid marking and simple modification.

  • Sizes range from 0.15mm to 6mm2
  • Numbers, letters, conventional symbols and international marker colours available
  • Supplied in strips - easier to handle with less wastage
  • For Viking 3, heavy duty terminal blocks - or fit directly to cables (retrofit possible)
  • Mixed marker sets available

COLSON AND COLRING CABLE TIES

  • Colson polyamide 12 (halogen-free, low fire hazard) cable ties feature external teeth and offers UV, high level acid and chemical protection.
  • Colring polyamide 6/6 cable ties feature internal teeth and are available in black UV protected and colourless non UV protected options.

Download Legrand's cable tie specification guide

STARFIX CRIMPING TOOLS AND FERRULES

Create reliable connections in seconds with Starfix crimping tools and ferrules... everything you need for 0.25mm to 50mm2 cables.

  • Starfix crimping tools are available in three sizes for cables from 0.25mm to 5mm2
  • Starfix multi-purpose crimping tool – for cables from 0.5mm to 2.5mm2