Raritan

Legrand’s digital infrastructure business unit has the largest portfolio (17,000+) of AC and DC rack PDUs with extensive and feature-rich power distribution, transfer switches and in-line metering solutions in the industry.

Encompassing two of the strongest rack PDU vendors, Raritan and Server Technology, Legrand’s digital infrastructure business unit is in a unique position in terms of market share, a long history of innovation and design, largest patent portfolio, global independent manufacturing operations with outstanding production capacity and a large engineering team for design and support.

Acquired by Legrand in 2017, Raritan's award-winning intelligent power solutions offer the greatest functionality available in the market with an emphasis on individual outlet level power metering, environmental monitoring, and support for high powered devices.

INTELLIGENT PDUS

Raritan’s PX intelligent rack PDU Series offers more than just power distribution—it’s a launch pad for real-time remote power monitoring, environmental sensors, and data centre infrastructure management. The series offers outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.

Key features:

  • Uncompromised uptime
  • Ultra-granular alerting automation system
  • Most advanced onboard controllers
  • Outlet-level power monitoring
  • Full colour PDU chassis
  • Sleek and intuitive user interface

Learn more about Raritan’s intelligent PDU Solutions

RACK TRANSFER SWITCH

Raritan's hybrid rack transfer switch system is the first in the world to offer both electromechanical relays and silicon-controlled rectifiers (SCRs), overcoming the limitations of a traditional automatic transfer switch (ATS). It provides load transfer times that are comparable to that of a static transfer switch (STS) and increased energy efficiency.

Key features:

  • Current sampling at 4,800 times per second for load transfers within 4 to 8ms
  • Relays rated at 48A and SCRs rated at 70A
  • Relay contact air gap of 3.3mm vs. the 0.6mm gap used in most transfer switch relays
  • Two single throw relays instead of one double throw relay (a single point of failure) to support reliable out-of-phase transfers
  • Only rack transfer switch in the market proposing inlet, outlet and branch circuit level metering as well as remote outlet switching

Learn more about our Rack Transfer Switch solution

Download our FREE data sheet for easy product selection

Access our Find my PDU tool to select the correct PDU for your project  click here

REMOTE ACCESS CONTROL AND MANAGEMENT

Raritan's range of remote server management products enables monitoring and control of data centres from any location. Data centres rely on these remote server management technologies to be able to continually monitor and report on the performance of servers without physical access to them.

Learn more about remote server management solutions here

 


Products from this range form part of a wider portfolio of solutions that optimise energy efficiency in buildings.
To find out more click here