-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Voltage type (supply voltage)
-
Function
-
Transparent
-
Number of contacts as normally open contact
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Number of channels
-
Number of channels
-
Number of channels
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Mounting method
-
Mounting method
-
Flush-mounted radio transmitter
-
Flush-mounted radio transmitter
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Surface mounted radio transmitter
-
Surface mounted radio transmitter
-
Suitable for manual operation
-
Substation input
-
Current supply
-
Current supply
-
Light value memory
-
Light value memory
-
Applicable with button
-
Keyboard protection cover
-
Applicable with button
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Supply voltage
-
Applicable with presence indicator
-
With manual radio transmitter
-
Rated switch current
-
Applicable with time switch/timer
-
With radio coding device
-
Applicable with transmission button
-
Range
-
Applicable with infrared button
-
Max. incandescent lamp load
-
Surface finishing
-
Surface finishing
-
Max. load fluorescent lamp
-
RAL-number (similar)
-
Max. switching current (cos phi = 0.6)
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rolling code system
-
Rolling code system
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
IFTTT support available
-
Number of commands
-
Number of commands
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Electric supplying direction
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Pack1 Location
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Arteor with Netatmo 1 Gang Connected Wired Light Switch with Neutral White
Arteor with Netatmo 1 Gang Connected Wireless Light Switch White
Arteor with Netatmo 300W Micromodule Switch with Neutral
Excluding VAT
CX³ with Netatmo Single Pole 16A 230V AC Connected Latching Relay
Excluding VAT
Arteor with Netatmo 2 Gang Connected Wireless Light Switch White
Arteor with Netatmo 250W Connected Wired Light Switch with Neutral 1 Module White
Excluding VAT
Arteor with Netatmo 3 Gang Connected Wireless Light Switch White
Arteor with Netatmo Wireless Light Switch 1 Module Magnesium
Excluding VAT
Arteor with Netatmo Wireless Light Switch 1 Module Champagne
Excluding VAT
Arteor with Netatmo 2 Gang Connected Wired Light Switch with Neutral Magnesium
Arteor with Netatmo 3 Gang Connected Wireless Light Switch Champagne
Arteor with Netatmo 5W-300W Connected Wired Light Switch with Dimmer Option without Neutral 2 Module Magnesium
Excluding VAT
Arteor with Netatmo 250W Connected Wired Light Switch with Neutral 1 Module Magnesium
Excluding VAT
Arteor with Netatmo Wireless Light Switch 1 Module Soft Alu
Excluding VAT
Arteor with Netatmo 1 Gang Connected Wired Light Switch with Neutral Soft Alu
Arteor with Netatmo 2 Gang Connected Wired Light Switch with Neutral White
Arteor with Netatmo 3 Gang Connected Wired Light Switch with Neutral Champagne
Arteor with Netatmo 1 Gang Connected Wired Light Switch with Dimmer Option and Neutral Magnesium
Arteor with Netatmo 3 Gang Connected Wired Light Switch with Neutral White
Arteor with Netatmo 250W Connected Wired Light Switch with Neutral 1 Module Soft Alu
Excluding VAT
Arteor with Netatmo 250W Connected Wired Light Switch with Neutral 1 Module Champagne
Excluding VAT
Arteor with Netatmo 1 Gang Connected Wireless Batteryless Light Switch Soft Alu
Arteor with Netatmo 1 Gang Connected Wireless Batteryless Light Switch White
Arteor with Netatmo 1 Gang Connected Wireless Batteryless Light Switch Champagne