Combination units

Tough and durable combination units with a range of features and benefits including unique plug in design, transparent lockable windows and faster installation solutions.

P17 TEMPRA COMBINATION UNITS

These combination units feature a unique plug-in design that enables the base to be wired independently of the cover, making installation both quicker and easier.

  • Available pre-assembled, or as self assembly version
  • Available with or without protection
  • IP44, IP55 and IP66 ranges
  • IK08

HYPRA COMBINATION UNITS

Tough and durable combination units available with Hypra Prisinter or Hypra panel mounting sockets.

  • Transparent lockable window, for security and instant monitoring
  • Captive, stainless steel external screws
  • Choice of circuit protection – DIN rail mounted MCB, RCBO and RCD protection options
  • IP44 and IP66 / 67-55 ranges
  • IK09

 

Videos

P17 Tempra pro industrial plugs and sockets

Following the success of P17 Tempra, Legrand's P17 Tempra Pro range of LV 16 and 32A plugs and sockets offers improved strength, safety and a wealth of design features.