Plugs, sockets and combination units
A choice of plugs, sockets and combination units, each designed to meet the individual needs of specific areas of the market. From the everyday simplicity of the P17 Tempra Pro and P17 Tempra ranges to the rugged sophistication and additional security presented by Hypra, further enhanced by its unique interlocked load break Prisinter sockets range.
P17 TEMPRA PRO PLUGS AND SOCKETS
Legrand's P17 Tempra Pro range of LV 16A, 32A, 63A and 125A plugs and sockets offers improved strength, safety and a wealth of design features that add simplicity and speed to the installation process. Every aspect of the P17 Tempra Pro range has been designed with the user in mind.
- LV 16A / 32A, 63A and 125A range of panel and surface mounting sockets, mobile sockets and straight plugs
- IP44 and IP66 / 67
- IK09
P17 TEMPRA PLUGS AND SOCKETS
- LV 16A / 32A appliance inlets
- LV 63A / 125A range of panel and surface mounting sockets, mobile sockets, straight plugs and appliance inlets
- IP44 and IP66 / 67 ranges
- IK09
HYPRA PLUGS AND SOCKETS
The Hypra range is aimed at installations where maximum durability is a must... including the nuclear, chemical and process industries.
- Integrated cable gland on entire IP66 / 67-55 range
- Captive, slotted connection screws
- Nickel-plated brass pins and contact sleeves
- Captive, stainless steel external screws
- Double jaw cable clamps
- Available in two ranges, IP44 and IP66 / 67-55
HYPRA PRISINTER SOCKETS
With its unique interlocked load break, the Prisinter is a key asset to the Hypra range and is available in 16, 32 and 63A ratings
- Padlockable cover
- Compact combined socket and switch
- Surface and panel mounting options
- Available in plastic and metal versions
- IK09 (Plastic)
- IK10 (Metal)
P17 TEMPRA COMBINATION UNITS
These combination units feature a unique plug-in design that enables the base to be wired independently of the cover, making installation both quicker and easier.
- Available pre-assembled, or as self assembly version
- Available with or without protection
- IP44, IP55 and IP66 ranges
- IK08
HYPRA COMBINATION UNITS
Tough and durable combination units available with Hypra Prisinter or Hypra panel mounting sockets.
- Transparent lockable window, for security and instant monitoring
- Captive, stainless steel external screws
- Choice of circuit protection – DIN rail mounted MCB, RCBO and RCD protection options
- IP44 and IP66 / 67-55 ranges
- IK09