Timeless style, reliable performance – welcome to the new and improved Synergy range

05/10/2016

ShareThis

Renewing its promise of quality and authenticity, Legrand has unveiled the latest additions to its Synergy wiring accessories at this year’s 100% Design show. Embodying style and performance, ‘Sleek Design’ is joined by the timeless ‘Authentic’ collection, providing the perfect fit for any interior.

A popular choice since its launch in 2005, the Synergy collection has evolved to feature a range of new options and designs to meet the needs of a broad customer base. Keeping pace with modern lifestyles, the collection covers a variety of enduring functions such as USB chargers, Universal dimmers and RCD sockets all with a range of grid plates for complete functionality and a single control point.

Offering smooth contours and no visible screws, Sleek Design is both beautifully slim and compact for a stylised finish. Meanwhile, the Authentic collection showcases an all metal finish from front plate to rocker. Other featured upgrades include the addition of a blue LED which lights when the socket is activated, for a touch of personality. Both designs are available in three distinct finishes: Brushed Stainless Steel, opulent Gold and Polished Stainless Steel.

Richard Hayward comments, “Whether a home, an office or even a hotel, Synergy offers the diversity of style and functionality that make it the ideal companion for any interior. From the simple functionality of a traditional wiring accessory, to smart home capabilities, all of Legrand’s wiring devices help end users to live life better no matter which collection they choose.”

Where automated control is required, Synergy can offer flexibility with the ability to mix and match Synergy front plates with smart home functionality. From dimmers to data sockets, right through to scenario controls – the choice comes right down to the customer’s design preferences. As a British Standard Monobloc range, Synergy is incredibly easy to install and handle: keeping installation times, and the associated costs, to a minimum.