Legrand offers hands free door entry at handset prices



Legrand has made secure door entry more stylish and simple than ever before with the launch of its compact Bticino Classe 100 range.

The contemporary design and discreet size of the new internal units adds to the extensive choice available from the Bticino range, providing an economical solution that offers hands free technology at a price that would usually only buy a handset-based system.

Designed with an elegant white finish and easy to recognise push button icons, the Bticino Classe 100 units complement the modern home with a simple, ergonomic unit.

Available in audio only or audio and video options, both internal hands free units offer excellent sound quality, while the video unit provides a full colour 3.5 inch screen.

The units can be wall mounted, using the simple mounting bracket supplied, or positioned on a table or any other flat surface using a purpose-designed support.

Comments Richard Hayward, lead marketing manager for Legrand’s wiring devices business: “The launch of the new Bticino Classe 100 range provides the ideal opportunity to upsell to a product with better functionality for a similar price to a much lower specification system.

“As a result, the units provide an ideal opportunity to take the next step in the evolution in door entry - from audio to video, black and white to colour, and now handset to hands free.

Bticino Classe 100 internal units are sold either separately or in kit form alongside the already popular Sfera modular audio and video entrance panel range.

Richard adds: “All Legrand’s Bticino products work on 2 wire technology that is easy to install and the Classe 100 range is no exception. The new units are ideal for adding a touch of hands-free class to any residential scheme.”