Legrand expands door entry range to meet market demand

15/09/2015

ShareThis

Legrand has expanded its Bticino door entry range with a selection of new video and audio internal units which meet the design demands of modern living spaces, and offer simple 2-wire plug and play installation.

Classe 300 is a brand new addition to the Bticino range, combining touch screen capability with sleek and modern wide screen aesthetics, available in a light or dark finish. The variety of functions include answering machine, note function, and access to other controls such as staircase lighting.

In addition to this, the popular Classe 100 range has been extended to include a classic handset following the success of the video and audio hands free units introduced last year. Equipped with functions to meet any standard door entry requirement, each Classe 100 unit is enhanced by a white glass effect finish which fits perfectly with modern living designs.

Classe 300 and Classe 100 units are available in a range of mounting options, including wall mounting, flush mounting and as an adjustable device for the table-top, and are readily available in kit format, complete with entrance panel.

The Bticino system works on 2-wire plug and play technology, which makes installing and programming for a single house, through  to multi-dwelling apartment complexes, effortless.  

For installers who are looking for project support, Legrand’s dedicated door entry team is on hand offering free training, full technical back-up – including design and installation support, and on-site assistance, if required.

Richard Hayward, lead marketing manager for Legrand's wiring device business unit, said: “The beauty of the Bticino system has to be its unique combination of modern design and ease of installation. Not only does each product integrate seamlessly into any modern home, its 2-wire plug and play technology makes it incredibly quick and simple to install - with just two wires. As a result, there is a solution for each and every application, with the added benefit of having Legrand’s dedicated technical team on-hand for unrivalled product and installation support.”