Introducing the new connected video internal unit for greater security and control, home and away

24/03/2017

ShareThis

For end users seeking a modern answer to greater security in their home, Legrand has expanded its Bticino Classe 300 range, with the addition of the Classe 300X connected video internal unit.

Using integrated Wi-Fi connectivity and a standard 2-wire installation, the connected video internal unit is easy to install and suitable for both new developments and the replacement of existing 2-wire devices. What’s more, the unit is easily connected and configured via the home’s Wi-Fi network, and is ideal for single properties or multi-dwelling apartment complexes.

Featuring a 7” touch screen display, the Classe 300X provides a modern solution for door entry, with the added benefit of connecting to wider functions and extra services, such as security cameras or lights. With the ability to transform every house to a connected home, the Bticino Classe 300X provides a gateway for the end user to stay in constant contact with their property, for added peace of mind.

Communication between a smart phone and the video internal unit is possible via an app. Free to download, the Door Entry app can be configured in just a few simple steps enabling control of the system from anywhere in the world. Currently available on Android and iOS smartphones, the app has been designed with the end user in mind, featuring simple and familiar controls as well as help button if required.

Richard Hayward, lead marketing manager for Legrand’s wiring devices business unit, commented: “What truly sets the Bticino system apart is its ease of installation and ease of use. A simple connection to the Wi-Fi network and a straightforward 2-wire installation, make the system an accessible addition to the modern home. The Bticino Classe 300X acts as the ideal entry point for smart home functionality thanks to its simple installation and the potential to add additional functionality and services.”