
Synergy 2 Gang Blanking Plate White
Synergy White
Legrand
Synergy 2 Gang Blanking Plate White
REF. 730096
EAN.
3245067300961
Discount family : W06
£4.98
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 0 |
---|---|
Mounting direction | Horizontal |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | FALSE |
Material | Plastic |
Material quality | Duroplast |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
---|---|
With hinged lid | No |
Degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Type of fastening | Screw mounting |
Width | 86 mm |
Height | 146 mm |
Depth | 7 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documents
1 document
Technical Sheet
2 documents
Catalogue page
Catalogue chart
1 document
Agreement
SELECT AN ACTION