
Sfera Modular Entrance Panel Surface Mounting Box 9 Module Grey
Sfera
Bticino
Sfera Modular Entrance Panel Surface Mounting Box 9 Module Grey
REF. 350693
EAN.
8005543461464
Discount family : W21
£427.08
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Number of units | 9 |
Mounting direction | Vertical |
Material | Metal |
Material quality | Aluminium |
Halogen free | FALSE |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 9006 |
---|---|
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP54 |
Documents
1 document
Catalogue chart
SELECT AN ACTION