
Sfera Modular Entrance Panel Inductive Loop and Control Speech Synthesis Module
Sfera
Bticino
Sfera Modular Entrance Panel Inductive Loop and Control Speech Synthesis Module
REF. 352700
EAN.
8005543449226
Discount family : W21
£287.15
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Speak/ring |
---|---|
Installation technique | Bus system |
Width | 91 mm |
Height | 115 mm |
Depth | 27 mm |
---|---|
Number of call buttons | 0 |
Colour | Other |
Connected object | No |
Documents
2 documents
Technical Sheet
Technical guide
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION