
Legrand Steel Perimeter Trunking Universal Internal/External 90° Bend Lid White 110mm x 63mm
Legrand
Legrand Steel Perimeter Trunking Universal Internal/External 90° Bend Lid White 110mm x 63mm
REF. MP351173
EAN.
3414970695253
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 110 mm |
---|---|
Depth | 63 mm |
Cover width | 79 mm |
Model | Symmetric |
Angle | 85-95 ° |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | TRUE |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION