Legrand Steel Perimeter Trunking Internal 135° to 180° Bend Cover Straps White 130mm x 63mm
Legrand
Legrand Steel Perimeter Trunking Internal 135° to 180° Bend Cover Straps White 130mm x 63mm
REF. MP351205
EAN.
3414970695369
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130 mm |
---|---|
Depth | 63 mm |
Shape | Symmetric |
Number of covers | 0 |
Model | Base unit |
Angle | 0-90 ° |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION