Legrand Steel Perimeter Trunking Base Divider Fixing Bracket 21mm
Legrand
Legrand Steel Perimeter Trunking Base Divider Fixing Bracket 21mm
REF. MP351299
EAN.
3414970654441
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Wall duct |
---|---|
Type of fastening | Floor (bottom) |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION