Acquia Team testing14 Skip to main content
Logo print

CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead

CP ELECTRONICS

CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead

REF. EBDSPIR-L3 EAN. 5012774786191

These compact PIR detectors provide automatic control for lighting, heating and ventilation loads. The PIR sensor can be mounted either flush into a ceiling tile or using a surface mounting box.

5 year warranty included
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Background monitoring No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm

Documents

1 document
Installation Guide

Related products

Prodcuts you may also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

5th July 2024.9