Skip to main content
Logo print

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Compact Cantilever Arm 600mm

Cablofil Legrand

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Compact Cantilever Arm 600mm

REF. CM350873 EAN. 3414970912145
Discount family : C20D
£67.68 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 637.7 mm
Width 37 mm
Height 136.9 mm
Suitable for cable management system width 50-600 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 1600 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Zinc
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
FT0809-04_LCM_CABLO.pdf pdf (1.86 Mo)
1 document
Product Environmental Profile
LGRP-00559-V02.01-EN.pdf pdf (0.86 Mo)