Skip to main content
Logo print

Arteor 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Magnesium

Arteor Legrand

Arteor 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Magnesium

REF. 572656 EAN. 3414971302310
Discount family : W24
£52.58 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 1
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 1
Number of phases 1
With hinged lid No
Label space/information surface No
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Lockable No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Halogen free Yes
Antimicrobial treatment No
Nominal current 13 A
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Voltage type AC
Power Delivery No
Cable support Other
Connected object No

Documents

1 document
Technical Sheet
F02761EN-02.pdf pdf (0.76 Mo)
1 document
Catalogue page
5 documents
Agreement
Agreement