Product selection

Wireless presence detectors
Adds wireless presence detection functionality to an An-10 system. Compact, flush mounted, ceiling PIR and microwave presence detectors, including long range, high bay/high level and adjustable head versions.

Wireless user interfaces
Including: wireless scene setting plates and a compact infrared programming handset.

Wireless controllers
Including: DIN rail controllers, wireless switch control interfaces, and slim-line driver/ballast controllers.

Wireless interface modules
Including: Rapid to An-10, DIN rail, interface module; An-10 to RS232, DIN rail, interface module; Vitesse Modular 4 to An-10, pluggable, interface module; and Vitesse Modular 6 to An-10, pluggable, interface modules.

Leads and Connectors
6 pole and 4 pole An-10 to Vitesse Modular 6, and An-10 to Vitesse Modular 4 detector leads. For DD/AD dimming and PRM switching.

Accessories
A comprehensive range of accessories to assist you with the installation, mounting and customisation of our An-10 wireless lighting control system.
-
Bus system KNX
-
Number of units
-
Assembly arrangement
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Transparent
-
Bus system radio frequent
-
Bus system radio frequent
-
Material
-
Rated current
-
Suitable for modular domestic switching devices
-
Rated current
-
With connection cable
-
Bus system LON
-
Material quality
-
Bus system Powernet
-
Voltage
-
Shape
-
Voltage
-
Other bus systems
-
Rated operating voltage
-
Rated operating voltage
-
Radio frequent bidirectional
-
Model
-
Radio frequent bidirectional
-
Surface protection
-
Model
-
Model
-
With LED indication
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Flush-mounted radio transmitter
-
Number of digital inputs
-
Halogen free
-
Surface mounted radio transmitter
-
Background monitoring
-
With bus connection
-
Substation input
-
With bus connection
-
Current supply
-
Number of inputs
-
Bus module detachable
-
Number of outputs
-
Number of outputs
-
Device width
-
Keyboard protection cover
-
Device height
-
Local operation/hand operation
-
Device depth
-
With manual radio transmitter
-
Input voltage drive
-
With radio coding device
-
Input current drive
-
Range
-
Max. number of switching contacts
-
With cover frame
-
With complemantary luminous signal
-
Max. number of switching contacts
-
Power boost suitable
-
Colour
-
Surface finishing
-
Degree of protection (IP)
-
With duct entry
-
Height
-
Max. control current
-
With cable entry
-
RAL-number (similar)
-
Width
-
Max. control current
-
Max. control current
-
Different phases connectable
-
Depth
-
With screw gland entry
-
Parallel-service possible
-
Shock resistant
-
Modular expandability
-
Output power
-
Connection cable length
-
Radio frequency
-
Modulation
-
Rolling code system
-
Code length (Bit)
-
Number of commands
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Electric supplying direction
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of distribution blocks
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Entry membrane gland type
-
Cable support
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)

CP Electronics DALI/DSI Digital Dimming Standalone Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics 1-10V Analogue Dimming Vitesse Modular 6 to An-10 Pluggable Interface Module

CP Electronics Surface Mount Back Box White

CP Electronics PRM Switching Vitesse Modular 4 to An-10 Pluggable Interface Module

CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Dual Detector Lead for PRM Switching Single Channel

CP Electronics 1-10V Analogue Dim Wireless IP65 HighBay Luminaire Mounted PIR Presence/Absence Detector upto 4 Drivers

CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Single Detector Lead for PRM Switching Single Channel

CP Electronics DALI/DSI Digital Dimming Vitesse Modular 6 to An-10 Pluggable Interface Module

CP Electronics PRM Switching Wireless Adjustable Head Long Range IP40 Ceiling Flush Mounted Microwave Presence Detector

CP Electronics 1-10V Analogue Dimming Wireless Adjustable Head Long Range IP40 Ceiling Mount Microwave Presence Detector 10 Drivers

CP Electronics Inside Luminaire Mounted Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics Standalone Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics DALI Dimming Wireless Adjustable Head Long Range IP40 Ceiling Flush Mounted Microwave Presence Detector up to 20 Drivers

CP Electronics Wireless Switch Control Interface

CP Electronics DIN Rail 200W Dimmer

CP Electronics DIN Rail Driver/Ballast Controller

CP Electronics DALI/DSI Analogue Dimming Inside Luminare Mounted Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics Wireless Scene Setting Plate

CP Electronics 1-10V Analogue Dimming Inside Luminaire Mounted Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics DIN Rail Curtain and Blind Controller

CP Electronics 1-10V Analogue Dimming Standalone Wireless Slim-Line Driver/Ballast Controller Relay Output

CP Electronics DALI/DSI Digital Dimming Wireless IP40 High Bay Flush Mounted PIR Presence/Absence Detector up to 10 Drivers/Ballasts

CP Electronics PRM Switching Wireless Compact IP40 Ceiling Flush Mounted PIR Presence/Absence Detector