INDUSTRIAL PLUGS, SOCKETS AND COMBINATION UNITS

A choice of plugs, sockets and combination units, each designed to meet the individual needs of specific areas of the market. From the everyday simplicity of the P17 Tempra Pro and P17 Tempra ranges to the rugged sophistication and additional security presented by Hypra, which is further enhanced by its unique interlocked load break Prisinter sockets range.

         
Download Legrand's industrial catalogue here      
         
Business unit dash Business unit dash Business unit dash Business unit dash Business unit dash

P17 TEMPRA PLUGS AND SOCKETS

HYPRA PLUGS AND SOCKETS

HYPRA PRISINTER SOCKETS

P17 TEMPRA COMBINATION UNITS

HYPRA COMBINATION UNITS

Legrand - P17 Tempra plugs and sockets

Legrand hypra plugs and sockets Legrand's hypra prisinter sockets Legrand's P17 Tempra combination units Legrand's Hypra combination units

 

Legrand's new P17 Tempra Pro range of LV 16 and 32A plugs and sockets offers improved strength, safety and a wealth of design features that add simplicity and speed to the installation process.

 

The Hypra range is
aimed at
installations where maximum durability is
a must... including the nuclear, chemical and process industries.

 

With its unique interlocked load break, the Prisinter is a key asset to the Hypra range and is available in 16, 32 and 63 A ratings.

 

These combination units feature a unique plug-in design that enables the base to be wired independently of the cover, making installation both quicker and easier.

 

Tough and durable combination units available with Hypra Prisinter or panel mounting sockets.

         
         
         
Body break
         

P17 TEMPRA PRO

     
         

Technical data header

APPROVALS:

BS EN 60309-1, BS EN 60309-2,
BE EN 60529 (IP), BS EN 62262 (IK)

PROTECTION:

IP44 and IP66/67-55 ranges available IK09

SELF EXTINGUISHING:

850˚C for insulated parts, 650˚C for housing

OPERATING TEMPERATURE:

-25˚C to +40˚C

       
       
Download Legrands Industrial and power protection catalogue      
         

 

Website Design by htdl