Legrand's Hypra and P17 ranges of industrial plugs, sockets and combined units are established names in the industry. Two of the most popular choices from the range :
Hypra prisinter : Prisinter's 'on-load' breaking facility isolates power immediately and offers complete reassurance. The covers are padlockable for increased safety and offer IP 55 rating when closed. A complete range is available with options in metal, plastic and rubber.
P17 Tempra : P17 has always been easy to use, always offered high specification and always represented outstanding value for money. Legrand has taken their most popular selection of plugs and sockets and modified them to make even faster connect and lock. Supplied in two parts, twist-to-lock assembly saves valuable time on site.
Clang heavy duty truck and trailer plugs and sockets
Clang... making a big noise in the automotive industry
With a high corrosion resistant finish, the Clang range of heavy duty, extra low voltage connectors provides reliable power links for the truck and trailer industry.
An established favourite...
Clang's popularity over the years has led it to become an industry-wide favourite... often requested by name rather than just type.
The right finish...
To meet the demands of the market, Clang conforms to the standards adopted by the automotive industry, using a zinc and trivalent chromium passivation finish to provide the best possible solution and corrosion resistance.