The wide selection of panel builder products offered by Legrand, including the latest in power supplies and transformers, allows you to complete any installation from top to bottom
Legrand has updated its popular range of Viking 3 terminals. Used together with Legrand's CAB 3 marking system and Starfix ferrules, Viking 3 completes the package of solutions for reliable, easy to use connection systems.
The new user-friendly Viking 3 range gives a choice of screw or automatic spring connection according to application.
• Optimised size, simplified fixing and standardised end caps for screw connection blocks – installation, connection and marking have never been easier!
• An innovative range of automatic spring terminal blocks – developed in response to feedback from installers.
• Common accessories for screw and spring terminals – a simple offer with fewer part numbers.
• New Starfix tools – for both left and right handed users.
CAB 3 offers a high quality solution to multiple cable and terminal marking requirements. Universal fittings enable clear, rapid marking and simple modification.
Available in 3 marker widths: 5, 6 and 8 mm
Numbers from 1 to 500
Terminal markings can be done before or after connection
Ideal for almost any industrial application, Transcab is used by professional panel builders all over the world.
Transcab's body has 6 mm gaps and 6.5 mm fingers with unique support ribs for a rigid construction.
Its rounded-end fingers can be removed at support rib or base level, making it easy to break to length and create T-junctions without the need for a saw.
Cover clips into place and have raised lines making it easy to align labels.
Also available... Lina 25 PVC cable ducting. For more information, download the PDF below.