Legrand in the UK > Products and solutions > Power distribution > Power distribution and protection 

POWER DISTRIBUTION AND PROTECTION

Throughout Europe, Legrand's reputation for developing and manufacturing comprehensive power and distribution systems for large and small commercial installations is second to none. From rugged enclosures to the quality components within, the systems are at the forefront of innovation.
 
Choose a product category :

Panel boards

Legrand's range of robust panel boards offers some unique innovations, including our latest ASTA approved, fully shrouded busbars that are totally encapsulated and require minimal maintenance.

High system reliability and uptime is assured by the use of a fully encased busbar design with an ASTA certified short time rating.

 

Type B distribution boards

Uniquely innovative solutions...
Legrand's type B distribution boards are available in standard and flexible versions. The flexible board is one of the most innovative products in the entire Legrand portfolio and can accommodate a mixture of 1 to 4 pole devices in a variety of configurations, saving both space and money as well as simplifying the whole process from design to installation.

This flexibility allows you to customise boards to your exact requirements.

Features :

Shrouded busbars and neutral bars
Shrouded clip-on plastic cover
Metal and glass door options
Modern styling
Plug-in system requires no tightening of screws on to busbar
Accommodate Legrand Lexic modular devices


Type A distribution boards

Legand's robust type A distribution boards have been designed for optimum safety whilst remaining remarkably easy to install.

DPX MCCBs

Safety and simplicity...
In the commercial sector, specifications are drawn up as a one-off exercise and are rarely modified. Once an MCCB has been defined, this selection is seldom reconsidered. To minimise both the dimensions and the cost of the distribution board, it is therefore vitally important to locate the most flexible and cost-effective devices.

Features :

Five frame types
Nominal current (In) : 16 to 800 kA
Breaking capacity (lcu) : 16 to 70 kA
Auxiliaries come in standard sizes which fit the entire range of MCCBs


Low voltage power distribution brochure  
  > Ebook... click here to view
> Request a printed copy
 

Electrak  
  > Visit the Electrak website
> Email Electrak
 

Zucchini  
  > Visit the Zucchini website
> Email Zucchini
 
Products and systems for electrical installations and information networks
Legrand